IESNA:LM-63-2002
[TEST]P951330
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5C-735-U-SLR-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 70 CRI, 3500K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR RIGHT OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]28872
TILT=NONE
130 -1 1 37 41 1 1 1.5 1 0
1 1 249.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
3997.8 4517 5034.1 5471.7 5805.8 6008.7 6157.9 6313 6460.2 6629.3
6836.1 7058.9 7335.4 7637.7 8015.6 8554.6 9298.5 10304.9 11633.5 13334.1
15535.9 18175.3 20621.7 22041.9 21771.4 19686.9 15824.3 11480.4 7367.2 5237
3614 2265.4 1261 274.5 0 0 0
3997.8 4439.4 4908.8 5290.7 5575.1 5762.1 5891.4 6032.6 6181.7 6334.9
6527.8 6758.6 7027.1 7325.4 7683.4 8152.8 8783.3 9616.7 10682.8 12164.6
14095.9 15949.6 16858.6 16546.3 15450.4 13612.6 10716.6 7251.8 3916.3 2313.2
1274.9 570.8 220.8 27.8 0 0 0
3997.8 4393.7 4757.6 5024.2 5225 5346.4 5431.9 5543.3 5640.7 5734.2
5865.5 6040.5 6247.4 6446.3 6659.1 6919.7 7226 7593.9 8045.4 8496.9
8634.2 8180.7 7033 5686.5 4186.8 2905.9 2052.6 1481.8 1040.2 747.9
505.2 302.3 169.1 75.6 13.9 0 0
3997.8 4280.3 4550.8 4749.7 4865 4924.7 4966.5 4984.4 4972.4 4926.7
4859.1 4823.3 4783.5 4688 4479.2 4180.8 3870.6 3574.2 3319.6 3146.6
3059 2979.5 2870.1 2685.1 2543.9 2434.5 2096.4 1698.6 1121.8 785.6
560.9 389.8 258.6 111.4 15.9 0 0
3997.8 4166.9 4361.8 4509 4588.6 4608.5 4562.7 4439.4 4240.5 3981.9
3703.5 3478.7 3331.5 3242 3170.4 3065 2913.9 2768.7 2655.3 2595.6
2595.6 2611.5 2615.5 2599.6 2482.2 2223.7 1949.2 1766.2 1487.8 1195.4
867.2 568.8 310.3 121.3 8 0 0
3997.8 4075.4 4168.9 4276.3 4353.9 4345.9 4240.5 4035.6 3787 3554.3
3361.4 3224.1 3144.6 3084.9 3015.3 2907.9 2756.7 2573.7 2394.7 2253.5
2177.9 2187.9 2249.5 2291.3 2275.4 2205.8 2054.6 1810 1537.5 1280.9
1040.2 817.5 594.7 346.1 149.2 0 0
3997.8 3952.1 3981.9 4057.5 4141.1 4180.8 4119.2 3983.9 3832.8 3697.5
3560.3 3405.1 3244 3086.9 2933.7 2772.6 2595.6 2408.7 2231.6 2086.4
1957.2 1847.8 1754.3 1694.6 1676.7 1670.7 1638.9 1567.3 1444 1271
980.6 672.3 371.9 196.9 71.6 0 0
3997.8 3870.6 3797 3812.9 3934.2 4089.3 4210.7 4220.6 4135.1 3999.8
3842.7 3655.7 3438.9 3210.2 2993.4 2786.6 2589.7 2398.7 2227.7 2094.4
1996.9 1933.3 1881.6 1817.9 1720.5 1567.3 1408.2 1292.8 1189.4 1074
922.9 714 459.5 266.5 87.5 0 0
3997.8 3773.1 3602 3576.2 3695.5 3995.9 4318.1 4469.2 4423.5 4252.4
4047.6 3838.7 3618 3373.3 3128.7 2890 2665.2 2458.4 2277.4 2138.2
2032.7 1959.1 1929.3 1909.4 1865.7 1770.2 1654.8 1523.6 1390.3 1235.2
1046.2 815.5 600.7 377.9 123.3 0 0
3997.8 3679.6 3423 3295.7 3357.4 3659.7 4103.3 4459.3 4544.8 4395.6
4147 3908.3 3687.6 3456.8 3228.1 2999.4 2772.6 2551.9 2358.9 2211.7
2088.4 2006.9 1947.2 1921.4 1883.6 1813.9 1714.5 1603.1 1481.8 1346.5
1159.6 920.9 676.3 371.9 115.4 4 0
3997.8 3596.1 3313.6 3146.6 3170.4 3440.9 3850.7 4208.7 4409.6 4353.9
4145 3908.3 3687.6 3468.8 3254 3039.2 2816.4 2597.6 2406.7 2245.6
2108.3 2014.8 1945.2 1903.5 1859.7 1780.1 1662.8 1535.5 1408.2 1259
1074 831.4 604.6 322.2 87.5 0 0
3997.8 3580.2 3244 3011.3 2967.6 3146.6 3466.8 3832.8 4075.4 4099.3
3970 3769.1 3570.2 3385.2 3202.3 3005.3 2798.5 2589.7 2396.7 2231.6
2090.4 1989 1901.5 1821.9 1726.4 1585.2 1388.3 1159.6 944.8 767.7
592.7 395.8 240.7 121.3 9.9 0 0
3997.8 3482.7 3069 2742.8 2581.7 2589.7 2691.1 2828.3 2937.7 2995.4
2995.4 2923.8 2832.3 2734.8 2627.4 2514.1 2402.7 2281.4 2136.2 1987
1843.8 1680.7 1511.6 1364.4 1215.3 1014.4 815.5 670.3 554.9 441.6
324.2 200.9 93.5 25.9 0 0 0
3997.8 3411.1 2935.7 2539.9 2295.3 2189.9 2156.1 2152.1 2140.1 2122.2
2084.5 2012.8 1927.3 1825.9 1706.5 1609.1 1513.6 1440 1392.3 1372.4
1346.5 1290.8 1201.3 1088 952.7 811.5 680.2 564.9 455.5 356
254.6 143.2 61.7 9.9 0 0 0
3997.8 3375.3 2846.2 2414.6 2130.2 1989 1915.4 1851.7 1780.1 1700.6
1629 1571.3 1505.7 1452 1388.3 1324.7 1257 1169.5 1072.1 990.5
907 831.4 765.8 714 656.4 584.8 505.2 425.6 340.1 260.6
177 111.4 53.7 2 0 0 0
3997.8 3345.5 2792.5 2349 2050.6 1891.5 1794.1 1700.6 1611.1 1521.6
1436 1362.5 1292.8 1223.2 1159.6 1097.9 1032.3 964.7 901 833.4
769.7 714 664.3 610.6 547 491.3 427.6 356 274.5 202.9
147.2 87.5 29.8 0 0 0 0
3997.8 3373.3 2810.4 2358.9 2036.7 1849.8 1724.4 1629 1547.4 1467.9
1388.3 1312.7 1235.2 1165.5 1101.9 1038.2 972.6 901 829.4 755.8
692.2 638.5 592.7 552.9 513.2 469.4 409.7 344.1 286.4 236.7
183 125.3 45.7 0 0 0 0
3997.8 3389.2 2830.3 2372.9 2028.8 1802 1668.8 1583.2 1507.6 1428.1
1352.5 1276.9 1209.3 1145.7 1086 1022.3 958.7 887.1 815.5 743.9
680.2 634.5 596.7 564.9 527.1 475.4 405.8 348.1 304.3 258.6
202.9 135.3 53.7 15.9 0 0 0
3997.8 3389.2 2852.2 2390.8 2022.8 1764.2 1623 1541.5 1465.9 1390.3
1306.8 1235.2 1173.5 1105.9 1040.2 974.6 907 839.3 771.7 708.1
656.4 622.6 590.7 556.9 505.2 433.6 346.1 304.3 260.6 212.8
155.1 81.5 33.8 8 0 0 0
3997.8 3456.8 2937.7 2474.3 2072.5 1772.2 1613.1 1527.5 1452 1388.3
1314.7 1245.1 1177.5 1111.8 1044.2 978.6 911 845.3 783.7 728
682.2 646.4 610.6 566.9 503.2 401.8 302.3 260.6 218.8 173
123.3 71.6 37.8 15.9 4 0 0
3997.8 3496.6 2995.4 2532 2116.3 1800 1623 1529.5 1455.9 1388.3
1318.7 1251.1 1185.4 1119.8 1056.1 992.5 926.9 863.2 803.5 749.8
704.1 666.3 626.5 576.8 507.2 401.8 298.3 256.6 212.8 169.1
117.3 69.6 39.8 19.9 9.9 0 0
3997.8 3512.5 3033.2 2581.7 2156.1 1849.8 1631 1539.5 1457.9 1400.2
1334.6 1269 1205.3 1141.7 1080 1020.3 956.7 893.1 833.4 773.7
726 686.2 644.4 598.7 513.2 407.7 316.2 276.5 230.7 185
131.3 79.6 47.7 29.8 17.9 8 0
3997.8 3623.9 3206.2 2774.6 2347 1971.1 1706.5 1559.4 1479.8 1416.2
1358.5 1298.8 1239.1 1179.5 1117.8 1056.1 994.5 930.8 873.2 817.5
767.7 722 676.3 624.5 560.9 479.3 377.9 322.2 274.5 226.7
173 109.4 67.6 43.8 31.8 15.9 0
3997.8 3707.5 3363.4 2979.5 2569.8 2179.9 1853.7 1609.1 1487.8 1416.2
1358.5 1300.8 1243.1 1183.4 1123.8 1060.1 992.5 930.8 871.2 815.5
769.7 722 672.3 616.6 554.9 487.3 409.7 344.1 296.4 248.6
198.9 143.2 73.6 43.8 27.8 13.9 0
3997.8 3787 3546.3 3242 2901.9 2528 2162 1810 1543.4 1430.1
1362.5 1300.8 1243.1 1183.4 1119.8 1058.1 992.5 926.9 863.2 795.6
731.9 672.3 616.6 564.9 521.1 469.4 405.8 338.1 274.5 224.8
181 135.3 75.6 33.8 17.9 6 0
3997.8 3914.3 3799 3621.9 3335.5 3007.3 2679.2 2345 1911.4 1563.3
1398.3 1320.7 1257 1195.4 1135.7 1074 1010.4 946.8 881.1 811.5
745.9 680.2 620.6 564.9 511.2 455.5 395.8 338.1 274.5 208.8
161.1 113.4 71.6 37.8 17.9 8 0
3997.8 4045.6 4069.5 4045.6 3908.3 3693.5 3438.9 3156.5 2794.5 2327.1
1843.8 1485.8 1314.7 1237.1 1179.5 1123.8 1064.1 1012.4 962.7 903
843.3 769.7 696.1 628.5 574.8 523.1 574.8 602.7 455.5 364
240.7 177 101.4 49.7 23.9 11.9 0
3997.8 4174.9 4347.9 4489.1 4544.8 4501.1 4359.8 4174.9 4001.8 3795
3478.7 3049.1 2545.9 2032.7 1617 1396.3 1332.6 1284.9 1201.3 1125.8
1068.1 1016.4 942.8 889.1 936.8 972.6 819.5 622.6 377.9 282.4
210.8 153.2 103.4 59.7 29.8 9.9 0
3997.8 4306.1 4630.3 4932.7 5157.4 5286.7 5294.7 5221.1 5151.5 5129.6
5115.7 5056 4938.6 4791.5 4604.5 4387.7 4115.2 3854.6 3763.1 4105.3
4847.1 5553.2 5658.6 4904.8 3460.8 2050.6 1211.3 761.8 527.1 385.9
292.4 210.8 143.2 81.5 31.8 8 0
3997.8 4433.4 4888.9 5340.4 5718.3 5961 6076.3 6116.1 6155.9 6225.5
6332.9 6472.1 6639.2 6792.4 6945.5 7060.9 7243.9 7572 8184.6 9187.1
10487.9 11898.1 13274.4 14332.6 14455.9 13463.4 11558 9030 6305.1 3940.2
2289.3 1362.5 775.7 292.4 89.5 4 0
3997.8 4479.2 5006.3 5529.4 5963 6249.4 6392.6 6454.2 6511.9 6591.5
6700.9 6832.1 7003.2 7176.2 7363.2 7617.8 7983.8 8516.8 9304.4 10396.4
11846.4 13759.8 16369.3 19607.4 21695.8 21190.6 19641.2 17509 15207.7 13023.8
10790.2 8325.9 5698.4 3349.4 1358.5 342.1 0
3997.8 4513 5085.8 5682.5 6155.9 6466.2 6619.3 6665.1 6688.9 6700.9
6730.7 6770.5 6822.2 6844.1 6913.7 7068.8 7341.3 7774.9 8477 9509.3
10899.6 12838.9 15756.7 20044.9 25747.3 27561.3 26097.4 24361 22439.7 20438.8
17487.1 13664.3 9523.2 5797.9 2289.3 731.9 0
3997.8 4588.6 5264.8 5955 6525.8 6871.9 6971.4 6909.7 6762.5 6549.7
6315 6090.3 5867.5 5660.6 5559.2 5680.5 6209.6 7148.4 8284.1 9348.2
10356.6 11532.1 13139.2 15456.4 19893.8 25208.3 24124.3 21548.6 19858 18700.4
17051.5 14666.7 11458.5 7975.8 3118.7 513.2 0
3997.8 4628.4 5449.8 6201.6 6802.3 7094.7 7088.7 6836.1 6436.3 6014.7
5614.9 5280.7 5022.2 4871 5020.2 5762.1 7025.1 8568.5 10197.5 11914
13791.6 15579.7 17286.2 19265.3 22191 25926.3 26652.3 24727 22567 20353.2
17723.8 14193.4 10012.5 4847.1 1897.5 212.8 0
3997.8 4690 5489.6 6281.2 6893.8 7188.2 7062.9 6617.3 6054.5 5603
5201.2 4881 4652.2 4600.5 5032.1 6175.8 7874.4 10008.5 12640 15838.2
19344.8 22950.8 26554.9 29794.9 33476.5 36861.8 37719 36169.6 33216 29275.8
24094.5 16960 11007 6086.3 2935.7 340.1 0
3997.8 4694 5499.5 6281.2 6873.9 7136.5 7009.2 6575.6 6016.7 5515.4
5113.7 4799.4 4592.6 4622.4 5223.1 6571.6 8516.8 11066.7 14306.7 17994.3
21753.5 25433.1 29134.6 32949.4 37263.5 40400.1 40577.2 38102.9 33790.8 28086.4
22123.4 16432.9 10738.5 6247.4 2476.3 312.3 0
3997.8 4694 5479.6 6233.5 6776.5 7025.1 6995.2 6714.8 6283.2 5809.8
5388.1 5073.9 4857.1 4839.2 5312.6 6498 8236.4 10314.8 12743.4 15436.5
18127.6 20830.6 23428.2 26037.7 29613.9 33118.5 34055.3 32311 29345.4 25484.8
21174.7 16413.1 12361.5 7361.2 2794.5 246.6 0
3997.8 4640.3 5372.2 6058.4 6555.7 6810.3 6891.8 6846.1 6657.1 6372.7
6056.4 5752.1 5489.6 5348.4 5479.6 6122.1 7289.6 8795.3 10400.4 11888.1
13324.2 14585.2 15774.6 17437.4 20599.9 23776.3 23366.5 20669.5 18179.3 15977.5
13228.7 9940.9 6669 3244 911 111.4 0
3997.8 4638.3 5292.7 5895.3 6330.9 6573.6 6712.8 6802.3 6848.1 6862
6838.1 6770.5 6686.9 6595.5 6581.5 6742.6 7235.9 8099.1 9308.4 10684.8
12262.1 14219.2 16804.9 20162.3 23690.7 24355.1 20659.5 15965.5 11742.9 8550.6
6710.8 4902.8 3556.3 2092.4 582.8 23.9 0
3997.8 4528.9 5079.9 5587 5957 6179.8 6344.8 6488.1 6621.3 6790.4
6973.4 7156.3 7389.1 7611.8 7914.1 8365.6 9016 9944.9 11351.1 13268.5
15611.5 18330.4 21560.5 25172.5 26467.3 24559.9 20050.9 15046.6 10161.7 7329.4
5302.6 3538.4 2130.2 491.3 11.9 0 0
3997.8 4517 5034.1 5471.7 5805.8 6008.7 6157.9 6313 6460.2 6629.3
6836.1 7058.9 7335.4 7637.7 8015.6 8554.6 9298.5 10304.9 11633.5 13334.1
15535.9 18175.3 20621.7 22041.9 21771.4 19686.9 15824.3 11480.4 7367.2 5237
3614 2265.4 1261 274.5 0 0 0
